//PF8150 - OTP Editor
//file generated on  6 13 10:18:16 2025
//Device Type : PF8150-QM
//OTP ID : CF
//Part Marking : MC33PF8150CFTS
//Customer : NXP

//DATA FORMAT : HEX Address , Decimal Value , HEX Value
MAIN_OTP
A0,0,00
A1,0,00
A2,18,12
A3,21,15
A4,1,01
A5,128,80
A6,11,0B
A7,0,00
A8,48,30
A9,7,07
AA,175,AF
AB,0,00
AC,15,0F
AD,0,00
AE,129,81
AF,2,02
B0,21,15
B1,21,15
B2,96,60
B3,1,01
B4,83,53
B5,58,3A
B6,96,60
B7,1,01
B8,83,53
B9,34,22
BA,112,70
BB,0,00
BC,83,53
BD,58,3A
BE,112,70
BF,0,00
C0,83,53
C1,34,22
C2,152,98
C3,3,03
C4,83,53
C5,2,02
C6,177,B1
C7,3,03
C8,81,51
C9,10,0A
CA,21,15
CB,3,03
CC,81,51
CD,42,2A
CE,82,52
CF,1,01
D0,4,04
D1,91,5B
D2,3,03
D3,36,24
D4,82,52
D5,0,00
D6,4,04
D7,91,5B
D8,0,00
D9,4,04
DA,2,02
DB,0,00
DC,0,00
DD,0,00
DE,0,00
DF,127,7F
E0,15,0F
E1,2,02
E2,15,0F
E3,1,01
E4,0,00
E5,0,00
E6,0,00
E7,0,00
E8,0,00